(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Location - Different flanges.

Bushings for Location - Different flanges.

Used for thin sheet materials, e.g. in vehicle construction, apparatus engineering, container construction and the aviation industry.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22330.0305
22330.0310
22330.0315
Part NumberMinimum order quantityVolume DiscountDays to Ship D
(mm)
1 Piece(s)

10 Days

12.65
1 Piece(s)

10 Days

12.65
1 Piece(s)

10 Days

13.5

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Temperature max.(°C) 150 Teperature min.(°C) -50
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support