(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers - With internal thread. (Part Numbers)

Lateral Plungers - With internal thread.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

Part Number

Configured Part Number is shown.

22150.1022

 

Part Number
22150.1022
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
D
(mm)
l
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
d3
(mm)
Temperature max.
(°C)
Spring Load F max.
(N)
Stroke s
(mm)
Spring
1 Piece(s)

12 Days

M410122.54.51.56.32501001.6Steel, galvanized

Loading...

  1. 1
 

Basic Information

Material Aluminium Threaded washer Steel, blackened Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22150.1022 in the Lateral Plungers - With internal thread. series.

Products like this...

Part Number
22150.1020
22150.1021
22150.1025
22150.1026
22150.1027
22150.1040
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
D
(mm)
l
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
d3
(mm)
Temperature max.
(°C)
Spring Load F max.
(N)
Stroke s
(mm)
Spring
1 Piece(s)

10 Days

M410122.54.51.56.3250201.6Stainless steel
1 Piece(s)

12 Days

M410122.54.51.56.3250501.6Steel, blackened
1 Piece(s)

12 Days

M410127.54.51.56.3250402Stainless steel
1 Piece(s)

12 Days

M410127.54.51.56.3250752Steel, blackened
1 Piece(s)

12 Days

M410127.54.51.56.3250~ 1002Steel, galvanized
1 Piece(s)

12 Days

M6161811.57.51.610.32501003.2Stainless steel

Additional Products in this Category

Tech Support