(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, smooth (Part Numbers)

Lateral Plungers, smooth

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

Part Number

Configured Part Number is shown.

22150.0122

 

 

Example

 

Example 2

Part Number
22150.0122
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
D
(mm)
x
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
Spring Pin Seal
1 Piece(s)

10 Days

105126101.5~ 100110Steel, galvanizedSteel, case-hardened, galvanizedCR

Loading...

  1. 1
 

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22150.0122 in the Lateral Plungers, smooth series.

Products like this...

Part Number
22150.0020
22150.0021
22150.0022
22150.0125
22150.0126
22150.0127
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
D
(mm)
x
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
Spring Pin Seal
1 Piece(s)

10 Days

105116.7101.5~ 20250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

105116.7101.5~ 50250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

105116.7101.5~ 100250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1061210101.7~ 40110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1061210101.7~ 75110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1061210101.7~ 100110Steel, galvanizedSteel, case-hardened, galvanizedCR

Additional Products in this Category

Tech Support