(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With square flange, single/double. Super Smart Series (Inches).

Linear Ball Bushings - With square flange, single/double. Super Smart Series (Inches).

"Closed Pillow blocks are for use with END supported shafting. For use with Class L shafting
Ball Bushing Bearings included, factory installed, in each Pillow Block"

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS6UTFB8
SSUFB12
SSUFB16
SSUFB24
SSUTFB12
SSUTFB16
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Length
1 Piece(s)

16 Days

0.50 in (1/2")3.20 in1.25 in (1-1/4")Double
1 Piece(s)

16 Days

0.75 in (3/4")2.06 in1.75 in (1-3/4")Single
1 Piece(s)

16 Days

1.00 in (1")2.81 in2.25 in (2-1/4")Single
1 Piece(s)

16 Days

1.50 in (1-1/2")4.00 in (4")3.62 in (3-5/8")Single
1 Piece(s)

16 Days

0.75 in (3/4")3.95 in1.75 in (1-3/4")Double
1 Piece(s)

16 Days

1.00 in (1")5.33 in2.25 in (2-1/4")Double

Loading...

  1. 1

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Lubrication Type Standard Seals No Seal Self Aligning Yes

Additional Products in this Category

Tech Support