(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Wide Block Bearing Type, with open bushing, single (Inches).

Linear Ball Bushings - Wide Block Bearing Type, with open bushing, single (Inches).

SUPER series ball bushing incorporating a wide aluminum housing, which facilitates the mounting of a plate from the top. The bushing is open configuration, designed for applications on continuously supported shafts. Configurable inch dimensions, compatible with inch linear shafts.

Part Number
SPB8OPN
SPB10OPN
SPB12OPN
SPB16OPN
SPB20OPN
SPB24OPN
SPB32OPN
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
1 Piece(s)

16 Days

0.50 in (1/2")1.50 in (1-1/2")
1 Piece(s)

16 Days

0.63 in (5/8")1.75 in (1-3/4")
1 Piece(s)

16 Days

0.75 in (3/4")1.875 in (1-7/8")
1 Piece(s)

16 Days

1.00 in (1")2.625 in (2-5/8")
1 Piece(s)

16 Days

1.25 in (1-1/4")3.38 in
1 Piece(s)

16 Days

1.50 in (1-1/2")3.75 in (3-3/4")
1 Piece(s)

16 Days

2.00 in (2")4.75 in (4-3/4")

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Open
Lubrication Type Standard Length Single Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support