(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single, Open, Super (Inches).

Linear Ball Bushings - Single, Open, Super (Inches).

The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications. Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Part Number
SUPER8OPN
SUPER8OPN-DD
SUPER10OPN
SUPER12OPN
SUPER12OPN-DD
SUPER16OPN
SUPER16OPN-CR
SUPER16OPN-DD
SUPER20OPN
SUPER24OPN
SUPER32OPN
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Seals Corrosion Resistant
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal-
1 Piece(s)

16 Days

0.50 in (1/2")1.50 in (1-1/2")0.875 in (7/8")With Seal-
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal-
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No Seal-
1 Piece(s)

16 Days

0.75 in (3/4")1.875 in (1-7/8")1.25 in (1-1/4")With Seal-
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal-
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No SealYes
1 Piece(s)

16 Days

1.00 in (1")2.625 in (2-5/8")1.56 in (1-9/16")With Seal-
1 Piece(s)

16 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")No Seal-
1 Piece(s)

16 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")No Seal-
1 Piece(s)

16 Days

2.00 in (2")4.00 in (4")3.00 in (3")No Seal-

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Open
Lubrication Type Standard Length Single Self Aligning Yes

Additional Products in this Category

Tech Support