(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Linear Ball Bushings - Single, Super. SPM Series.

Linear Ball Bushings - Single, Super. SPM Series.

The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction. The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPM08
SPM08W
SPM08WW
SPM12
SPM12WW
SPM16
SPM20
SPM25
SPM30
SPM40
SPM50
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Seals
1 Piece(s)

5 Days

82516No Seal
1 Piece(s)

16 Days

82516With Seal
1 Piece(s)

5 Days

82516With Seal
1 Piece(s)

5 Days

123222No Seal
1 Piece(s)

5 Days

123222With Seal
1 Piece(s)

5 Days

163626No Seal
1 Piece(s)

5 Days

204532No Seal
1 Piece(s)

5 Days

255840No Seal
1 Piece(s)

5 Days

306847No Seal
1 Piece(s)

5 Days

408062No Seal
1 Piece(s)

5 Days

5010075No Seal

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Self Aligning Yes

Additional Products in this Category

Tech Support