(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single, open (Inches).

Linear Ball Bushings - Single, open (Inches).

Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OPN122026
OPN162536
OPN203242
OPN243848
OPN324864
OPN81420
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")
1 Piece(s)

16 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")
1 Piece(s)

16 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")
1 Piece(s)

16 Days

2.00 in (2")4.00 in (4")3.00 in (3")
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Open
Lubrication Type Standard Length Single Seals No Seal
Self Aligning No

Additional Products in this Category

Tech Support