(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - MultiTrac, metric.

Linear Ball Bushings - MultiTrac, metric.

The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MAM08WW
MAM12W
MAM12WW
MAM16
MAM16W
MAM16WW
MAM20WW
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Seals
1 Piece(s)

16 Days

82516With Seal
1 Piece(s)

16 Days

123222With Seal
1 Piece(s)

16 Days

123222With Seal
1 Piece(s)

16 Days

163626No Seal
1 Piece(s)

16 Days

163626With Seal
1 Piece(s)

16 Days

163626With Seal
1 Piece(s)

16 Days

204532With Seal

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Self Aligning No

Additional Products in this Category

Tech Support