(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set Screws - Cup Point (F23, Series) (F230505)

Part Number

Configured Part Number is shown.

F230505

 
Part Number
F230505
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size
(mm)
Thread Pitch
(mm)
Length
(mm)
1 Piece(s)Available

Same day

Stock

M50.85

Loading...

  1. 1

Basic Information

Shape Socket Set Screw (F23) Surface Finish None

Please check the type/dimensions/specifications of the part F230505 in the Socket Set Screws - Cup Point (F23, Series) series.

Products like this...

Part Number
F230506
F230605
F230606
F230806
F230808
F231008
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size
(mm)
Thread Pitch
(mm)
Length
(mm)
1 Piece(s)Available

Same day

Stock

M50.86
1 Piece(s)Available

Same day

Stock

M61.05
1 Piece(s)Available

Same day

Stock

M61.06
1 Piece(s)Available

Same day

Stock

M81.256
1 Piece(s)Available

Same day

Stock

M81.258
1 Piece(s)Available

Same day

Stock

M101.58

Additional Products in this Category

Tech Support