(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyetheretherketone / Plastic Spring PEEK / PB

Polyetheretherketone / Plastic Spring PEEK / PB
  • Volume Discount

End Surface Condition: Without Grinding
Material: PEEK
For complete product overview and details on Polyetheretherketone / Plastic Spring PEEK / PB see the sections below:

Part Number

Configured Part Number is shown.

PEEK/PB-7.5-10-L17.2

Part Number
PEEK/PB-7.5-10-L17.2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Material PEEK End Surface Condition Not Grounded Allowable Load (Configurable Range)(N) ~1.50
Uncompressed Height Hf(mm) 17.2 Coil I.D. ID(φ) 7.5 Spring Constant k(N/mm) 0.053
Solid Length(mm) 6.5

Please check the type/dimensions/specifications of the part PEEK/PB-7.5-10-L17.2 in the Polyetheretherketone / Plastic Spring PEEK / PB series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.