(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyacetal / Plastic Spring POM / PB

Polyacetal / Plastic Spring POM / PB
  • Volume Discount

End Surface Condition: Without Grinding
Material: POM Resin (Polyoxymethylene)
For complete product overview and details on Polyacetal / Plastic Spring POM / PB see the sections below:

Part Number

Configured Part Number is shown.

POM/PB-8-12-L40

Part Number
POM/PB-8-12-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Material POM Resin (Polyoxymethylene) End Surface Condition Not Grounded Allowable Load (Configurable Range)(N) ~1.50
Spring Constant k(N/mm) 0.209 Solid Length(mm) 24

Please check the type/dimensions/specifications of the part POM/PB-8-12-L40 in the Polyacetal / Plastic Spring POM / PB series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.