(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
End Surface Condition: Without Grinding
Material: Polycarbonate
For complete product overview and details on Polycarbonate / Plastic Spring PC / PB see the sections below:
Part Number
Configured Part Number is shown.
PC/PB-1-2-L8
Material | PC | End Surface Condition | Not Grounded | Allowable Load (Configurable Range)(N) | ~1.50 |
---|---|---|---|---|---|
Uncompressed Height Hf(mm) | 8$8 | Coil O.D. OD(φ) | 2 | Coil I.D. ID(φ) | 1$1 |
Spring Constant k(N/mm) | 0.28$0.28 | Solid Length(mm) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy