(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - Heat-Resistant, Stainless Steel, TS Series

Compression Coil Springs - Heat-Resistant, Stainless Steel, TS Series
  • Volume Discount

- Made of Inconel X-750, delivering high performance under environments that require heat resistance.
- Recommended operating temperature: Up to 450℃.

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore more restricted

Part Number

Configured Part Number is shown.

Part Number
TS061
TS062
TS081
TS082
TS101
TS102
TS103
TS122
TS161
TS201
TS251
TS252
TS301
TS302
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Overall Deflection
(mm)
1 Piece(s)Available

8 Days or more

10Not Grounded4.51~8.505.391061.240.64.4
1 Piece(s)Available

8 Days or more

10Not Grounded4.51~8.505.392060.560.69.8
1 Piece(s)Available

8 Days or more

10Not Grounded8.51~16.008.831082.30.84
1 Piece(s)Available

8 Days or more

10Not Grounded8.51~16.008.832080.980.89.2
1 Piece(s)Available

8 Days or more

10Not Grounded8.51~16.0013.715102.2416.2
1 Piece(s)Available

8 Days or more

10Not Grounded8.51~16.0013.730100.99114
1 Piece(s)Available

48 Days or more

10Not Grounded8.51~16.0013.745100.65122
1 Piece(s)Available

8 Days or more

10Grounded16.01~30.0019.630121.411.214.4
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.0035.320164.141.68.8
1 Piece(s)Available

8 Days or more

10Grounded50.01~73.0055.925205.18211
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0080.430256.472.512.5
1 Piece(s)Available

48 Days or more

10Grounded73.01~107.0080.460252.942.527.5
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.00117.735308.04314.6
1 Piece(s)Available

52 Days or more

10Grounded107.01~150.00117.760304.31327

Loading...

  1. 1

Basic Information

Material NCF750

Additional Products in this Category

Tech Support