(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dog-Point Set Screw - A2 Stainless Steel, Passivated, No.4 - 3/8", Hex Socket

Dog-Point Set Screw - A2 Stainless Steel, Passivated, No.4 - 3/8", Hex Socket
  • Volume Discount

A screw. Standardized in inches.

Part Number

Configured Part Number is shown.

Part Number
IN18.00440.010
IN18.00440.015
IN18.00632.010
IN18.00632.015
IN18.00632.025
IN18.00832.010
IN18.00832.015
IN18.00832.030
IN18.01024.015
IN18.01024.020
IN18.01024.040
IN18.01032.015
IN18.01032.020
IN18.01032.030
IN18.01032.040
IN18.02020.020
IN18.02020.025
IN18.02020.030
IN18.02020.060
IN18.02518.025
IN18.02518.030
IN18.02518.040
IN18.02518.060
IN18.02518.100
IN18.03016.030
IN18.03016.050
IN18.03016.060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Length L
(inch)
Number of thread ridges
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/840
1 Piece(s)

10 Days or more

10Unified coarse UNCNO.43/1640
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/832
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/1632
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/1632
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/832
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/1632
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/832
1 Piece(s)Available

74 Days or more

10Unified coarse UNCNO.103/1624
1 Piece(s)Available

15 Days or more

10Unified coarse UNCNO.101/424
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.101/224
1 Piece(s)Available

10 Days or more

10Unify Fine UNFNO.103/1632
1 Piece(s)Available

10 Days or more

10Unify Fine UNFNO.101/432
1 Piece(s)Available

10 Days or more

10Unify Fine UNFNO.103/832
1 Piece(s)Available

10 Days or more

10Unify Fine UNFNO.101/232
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41/420
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/45/1620
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/820
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/420
1 Piece(s)Available

10 Days or more

10Unified coarse UNC5/165/1618
1 Piece(s)Available

10 Days or more

10Unified coarse UNC5/163/818
1 Piece(s)Available

10 Days or more

10Unified coarse UNC5/161/218
1 Piece(s)Available

10 Days or more

10Unified coarse UNC5/163/418
1 Piece(s)Available

10 Days or more

10Unified coarse UNC5/16118
1 Piece(s)Available

14 Days or more

10Unified coarse UNC3/83/816
1 Piece(s)Available

10 Days or more

10Unified coarse UNC3/85/816
1 Piece(s)Available

10 Days or more

10Unified coarse UNC3/83/416

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Material Stainless A2
Surface Treatment Passivated Tip shape Stick End Sales Unit Box/package
Application Standard Strength Class(Stainless) A2-50 Note Standard:ANSI B18.3

Additional Products in this Category

Tech Support