(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer (Com), Inch Size (RW100.125)

Flat Washer (Com), Inch Size RW100.125
  • Volume Discount

A washer. Standardized in inches.

Part Number

Configured Part Number is shown.

RW100.125

Part Number
RW100.125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (inch) Thickness C
(inch)
Outer Diameter A
(inch)
1 Piece(s)Available

10 Days or more

1010.1352.250

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless A2
Surface Treatment Passivated Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) Passivated

Additional Products in this Category

Tech Support