(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive C-Washers, DIN 6371 with countersunk screw DIN 923 (Part Numbers)

Captive C-Washers, DIN 6371 with countersunk screw DIN 923
  • Volume Discount

The captive C-washers can be installed using the included bolt. You can select either clockwise or anti-clockwise rotation.

Part Number

Configured Part Number is shown.

22280.0016

 

Example

Part Number
22280.0016
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thickness T
(mm)
O.D. D
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
b
(mm)
s
(mm)
For screw
1 Piece(s)Available

10 Days

1611.8681133.625503317.511.8M8 x 12

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Hook-type Washer for Jigs Material Steel
Surface Treatment (Details) Triiron Film Norm DIN 6371 Captive C-Washer Heat-treated steel, tempered, blackened
Countersunk screw Steel, blackened, quality 5.8 Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22280.0016 in the Captive C-Washers, DIN 6371 with countersunk screw DIN 923 series.

Products like this...

Part Number
22280.0008
22280.0010
22280.0012
22280.0020
22280.0024
22280.0030
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thickness T
(mm)
O.D. D
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
b
(mm)
s
(mm)
For screw
1 Piece(s)Available

10 Days

89.843921.61432.5219.59.8M6 x 10
1 Piece(s)Available

10 Days

109.848923.61736.52311.59.8M6 x 10
1 Piece(s)Available

10 Days

1211.8611129.622452913.511.8M8 x 12
1 Piece(s)Available

10 Days

2011.8741136.628553621.511.8M8 x 12
1 Piece(s)Available

10 Days

2415.8821140.632624025.515.8M8 x 16
1 Piece(s)Available

10 Days

3015.89711493973483215.8M8 x 16

Additional Products in this Category

Tech Support