(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.
Plastic pad type.
Part Number
Configured Part Number is shown.
22760.0667
Part Number |
---|
22760.0667 |
Loading...
Temperature max.(°C) | 80 | Temperature min.(°C) | -30 | Pin | Thermoplastic POM |
---|
Please check the type/dimensions/specifications of the part 22760.0667 in the Plastic Tip Set Screw - M3 - M12, Hex Socket series.
Part Number |
---|
22760.0245 |
22760.0246 |
22760.0247 |
22760.0682 |
22760.0683 |
22760.0684 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy