(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Tip Set Screw - M3 - M12, Hex Socket (Part Numbers)

Plastic Tip Set Screw - M3 - M12, Hex Socket
  • Volume Discount

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.
Plastic pad type.

Part Number

Configured Part Number is shown.

22760.0652

Part Number
22760.0652
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Mounting Hole Shape Basic Shape Material Surface Treatment Tip shape Application d2
(mm)
l2
(mm)
WS
(mm)
Screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

5~ 9Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes

Loading...

  1. 1

Basic Information

Temperature max.(°C) 80 Temperature min.(°C) -30 Pin Thermoplastic POM

Please check the type/dimensions/specifications of the part 22760.0652 in the Plastic Tip Set Screw - M3 - M12, Hex Socket series.

Products like this...

Part Number
22760.0245
22760.0246
22760.0247
22760.0653
22760.0654
22760.0655
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Mounting Hole Shape Basic Shape Material Surface Treatment Tip shape Application d2
(mm)
l2
(mm)
WS
(mm)
Screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

4~ 13Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 17Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 21Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 11Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 13Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 17Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes

Additional Products in this Category

Tech Support