(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Leveling Bases - Tilting, with 2 anchor holes. (Part Numbers)

Leveling Bases - Tilting, with 2 anchor holes.
  • Volume Discount

Can be used as equipment leveling feet or as push pads. The pad has 2 mounting holes.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22590.0706
22590.0708
22590.0710
22590.0712
22590.0716
22590.0720
22590.0724
22590.0810
22590.0822
22590.0838
22590.0842
22590.0852
22590.0856
22590.0868
22590.0872
22590.0882
22590.0888
22590.0895
22590.0898
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Main Body Height h
(mm)
h2
(mm)
d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
t
(mm)
WS
(mm)
Load capacity for static load max.
(kN)
Ball element Lock nut Ball element with bolt
1 Piece(s)Available

10 Days

-~ 146.5M6456.6--325108Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 188.5M8506.6--3871314Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 2211.5M10609--4491716Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 2612.5M12659--48111928Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 3213.5M16709--5413.52436Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 4216.5M20809--64173044Stainless steel 1.4305--
1 Piece(s)Available

10 Days

-~ 4520.5M2410011--78193652Stainless steel 1.4305--
1 Piece(s)Available

10 Days

Stainless Steel~ 146.5M6456.6605732-108-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 188.5M8506.6807638-1314-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 2211.5M1060910095.544-1716-Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 2211.5M10609150145.544-1716-Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 2612.5M1265910094.548-1928-Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 2612.5M12659150144.548-1928-Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 3213.5M167091009454-2436-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 3213.5M1670920019454-2436-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 4216.5M2080910092.564-3044-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 4216.5M20809200192.564-3044-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 4520.5M24100111009178-3652-Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel~ 4520.5M241001120019178-3652-Stainless Steel A2, ISO 4032Stainless steel 1.4305

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Body Material Stainless Steel Pad Stainless steel 1.4305
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support