(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bases - Tilting.

Leveling Bases - Tilting.
  • Volume Discount

They can be used as equipment leveling feet or as thrust pads. Resin operating temperature range: -30°C to + 80°C.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22590.0006
22590.0008
22590.0010
22590.0012
22590.0016
22590.0020
22590.0024
22590.0106
22590.0108
22590.0110
22590.0112
22590.0116
22590.0120
22590.0124
22590.0206
22590.0208
22590.0210
22590.0212
22590.0216
22590.0220
22590.0224
22590.0410
22590.0422
22590.0438
22590.0442
22590.0452
22590.0456
22590.0468
22590.0472
22590.0482
22590.0488
22590.0495
22590.0498
22590.0510
22590.0522
22590.0538
22590.0542
22590.0552
22590.0556
22590.0568
22590.0572
22590.0582
22590.0588
22590.0595
22590.0598
22590.0610
22590.0622
22590.0638
22590.0642
22590.0652
22590.0656
22590.0668
22590.0672
22590.0682
22590.0688
22590.0695
22590.0698
Part NumberMinimum order quantityVolume DiscountDays to Ship Adjusting Bolt Shape Type Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Bottom Rubber Material Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
h2
(mm)
d1 d2
(mm)
l1
(mm)
l2
(mm)
t
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Load capacity for static load max.
(kN)
Ball element Pad Lock nut Ball element with bolt
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-20105-~ 1462.5M620--510250-10Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-25187-~ 1884M825--713250-18Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-32209-~ 22105M1032--917250-20Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-403511-~ 26126M1240--1119250-35Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-504513.5-~ 32167M1650--13.524250-45Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-605517-~ 42208M2060--1730250-55Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-606519-~ 45249.5M2460--1936250-65Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal2045-~ 1462.5M620--51080-304Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal2577-~ 1884M825--71380-307Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal32109-~ 22105M1032--91780-3010Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal401811-~ 26126M1240--111980-3018Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal502013.5-~ 32167M1650--13.52480-3020Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal602217-~ 42208M2060--173080-3022Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

Tapped Socket TypeStainless Steel-Stainless Steel-Polyacetal602519-~ 45249.5M2460--193680-3025Stainless steel 1.4305Thermoplastic POM--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--2085-~ 1462.5M620--510250-8Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--25147-~ 1884M825--713250-14Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--32169-~ 22105M1032--917250-16Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--402811-~ 26126M1240--1119250-28Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--503613.5-~ 32167M1650--13.524250-36Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--604417-~ 42208M2060--1730250-44Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--605219-~ 45249.5M2460--1936250-52Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-20106057~ 1462.5M6206057-10250-10-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-25188076~ 1884M8258076-13250-18-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-322010095.5~ 22105M103210095.5-17250-20-Heat-treated steel, temperedSteel, DIN 934Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-3220150145.5~ 22105M1032150145.5-17250-20-Heat-treated steel, temperedSteel, DIN 934Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-403510094.5~ 26126M124010094.5-19250-35-Heat-treated steel, temperedSteel, DIN 934Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-4035150144.5~ 26126M1240150144.5-19250-35-Heat-treated steel, temperedSteel, DIN 934Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-504510094~ 32167M165010094-24250-45-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-5045200194~ 32167M1650200194-24250-45-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-605510092.5~ 42208M206010092.5-30250-55-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-6055200192.5~ 42208M2060200192.5-30250-55-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-606510091~ 45249.5M246010091-36250-65-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

StandardSteelBlack Oxide CoatingSteelBlack Oxide Coating-6065200191~ 45249.5M2460200191-36250-65-Heat-treated steel, temperedSteel, ISO 4032Heat-treated steel
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal2046057~ 1462.5M6206057-1080-304-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal2578076~ 1884M8258076-1380-307-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal321010095.5~ 22105M103210095.5-1780-3010-Thermoplastic POMStainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal3210150145.5~ 22105M1032150145.5-1780-3010-Thermoplastic POMStainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal401810094.5~ 26126M124010094.5-1980-3018-Thermoplastic POMStainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal4018150144.5~ 26126M1240150144.5-1980-3018-Thermoplastic POMStainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal502010094~ 32167M165010094-2480-3020-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal5020200194~ 32167M1650200194-2480-3020-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal602210092.5~ 42208M206010092.5-3080-3022-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal6022200192.5~ 42208M2060200192.5-3080-3022-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal602510091~ 45249.5M246010091-3680-3025-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

With Bottom RubberStainless Steel-Stainless Steel-Polyacetal6025200191~ 45249.5M2460200191-3680-3025-Thermoplastic POMStainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--2046057~ 1462.5M6206057-10250-8-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--2578076~ 1884M8258076-13250-14-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--321010095.5~ 22105M103210095.5-17250-16-Stainless steel 1.4305Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--3210150145.5~ 22105M1032150145.5-17250-16-Stainless steel 1.4305Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--401810094.5~ 26126M124010094.5-19250-28-Stainless steel 1.4305Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--4018150144.5~ 26126M1240150144.5-19250-28-Stainless steel 1.4305Stainless Steel A2, DIN 934Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--502010094~ 32167M165010094-24250-36-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--5020200194~ 32167M1650200194-24250-36-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--602210092.5~ 42208M206010092.5-30250-44-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--6022200192.5~ 42208M2060200192.5-30250-44-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--602510091~ 45249.5M246010091-36250-52-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305
1 Piece(s)Available

10 Days

StandardStainless Steel-Stainless Steel--6025200191~ 45249.5M2460200191-36250-52-Stainless steel 1.4305Stainless Steel A2, ISO 4032Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support