(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber buffer cylindrical (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0424

 

Example

Part Number
25150.0424
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

285One End Male ThreadM6~ 3830202-~ 7.518Steel, galvanized-Steel, galvanized

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Body Natural rubber (caoutchouc NR) Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0424 in the Rubber buffer cylindrical series.

Products like this...

Part Number
25150.0321
25150.0322
25150.0323
25150.0426
25150.0427
25150.0428
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

289One End Female ThreadM6~ 77152025~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

302One End Female ThreadM6~ 60202025~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

297One End Female ThreadM6~ 48252025~ 6.25-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

612One End Male ThreadM6~ 16315252-~ 3.7518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

560One End Male ThreadM6~ 11220252-~ 518Steel, galvanized-Steel, galvanized
1 Piece(s)Available

10 Days

509One End Male ThreadM6~ 6830252-~ 7.518Steel, galvanized-Steel, galvanized

Additional Products in this Category

Tech Support