(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber buffer cylindrical (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0321

 

Example

Part Number
25150.0321
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

289One End Female ThreadM6~ 77152025~ 3.75-Steel, galvanizedSteel, galvanized-

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Body Natural rubber (caoutchouc NR) Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0321 in the Rubber buffer cylindrical series.

Products like this...

Part Number
25150.0306
25150.0309
25150.0310
25150.0322
25150.0323
25150.0326
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

59One End Female ThreadM4~ 2410101.24~ 2.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

241One End Female ThreadM4~ 6415151.44~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

287One End Female ThreadM4~ 5720151.44~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

302One End Female ThreadM6~ 60202025~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

297One End Female ThreadM6~ 48252025~ 6.25-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

612One End Female ThreadM6~ 163152525~ 3.75-Steel, galvanizedSteel, galvanized-

Additional Products in this Category

Tech Support