(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber buffer cylindrical (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0361

 

Example

Part Number
25150.0361
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

3500One End Female ThreadM10~ 467306027~ 7.5-Steel, galvanizedSteel, galvanized-

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Body Natural rubber (caoutchouc NR) Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0361 in the Rubber buffer cylindrical series.

Products like this...

Part Number
25150.0321
25150.0322
25150.0323
25150.0362
25150.0371
25150.0372
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
Support washer Threaded bushing Screw
1 Piece(s)Available

10 Days

289One End Female ThreadM6~ 77152025~ 3.75-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

302One End Female ThreadM6~ 60202025~ 5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

297One End Female ThreadM6~ 48252025~ 6.25-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

3367One End Female ThreadM10~ 269506027~ 12.5-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4100One End Female ThreadM10~ 410407037~ 10-Steel, galvanizedSteel, galvanized-
1 Piece(s)Available

10 Days

4500One End Female ThreadM10~ 327557037~ 13.75-Steel, galvanizedSteel, galvanized-

Additional Products in this Category

Tech Support