(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber + metal buffer (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0123

 

Example

Part Number
25150.0123
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

315Female Screw, Male ScrewM6~ 50252025~ 6.2518

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Support washer Steel, galvanized Threaded bushing Steel, galvanized
Body Natural rubber (caoutchouc NR) Screw Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0123 in the Rubber + metal buffer series.

Products like this...

Part Number
25150.0008
25150.0009
25150.0010
25150.0126
25150.0127
25150.0128
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

200Both ends tappedM4~ 8010151.44~ 2.5-
1 Piece(s)Available

10 Days

135Both ends tappedM4~ 3615151.44~ 3.75-
1 Piece(s)Available

10 Days

152Both ends tappedM4~ 3020151.44~ 5-
1 Piece(s)Available

10 Days

690Female Screw, Male ScrewM6~ 184152525~ 3.7518
1 Piece(s)Available

10 Days

605Female Screw, Male ScrewM6~ 121202525~ 518
1 Piece(s)Available

10 Days

570Female Screw, Male ScrewM6~ 76302525~ 7.518

Additional Products in this Category

Tech Support