(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Handles - With articulation axis. (Part Numbers)

Eccentric Handles - With articulation axis.
  • Volume Discount

[Features]
· Operating temperature range: plastic grip type maximum 60°C.

Part Number

Configured Part Number is shown.

23390.0412

 

Example

Part Number
23390.0412
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Main Body Material Mounting Section, Dia. d
(φ)
d
(mm)
l
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
s
(mm)
Eccentric stroke s
(mm)
r1
(mm)
r2
(mm)
Eccentric part
1 Piece(s)Available

10 Days

157Steel1212~ 157201431.8121~ 1816.296.292834.29Steel St. 52-3, zinc phosphated

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Shape Shape with Knob
Mounting Section Type Round hole Mounting Section, Material Stainless Steel Fulcrum Pins Stainless steel 1.4021, heat-treated
Safety ring Stainless steel 1.4310 Temperature max.(°C) 60 Plastic cap PVC, red
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23390.0412 in the Eccentric Handles - With articulation axis. series.

Products like this...

Part Number
23390.0408
23390.0410
23390.0508
23390.0510
23390.0512
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Main Body Material Mounting Section, Dia. d
(φ)
d
(mm)
l
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
s
(mm)
Eccentric stroke s
(mm)
r1
(mm)
r2
(mm)
Eccentric part
1 Piece(s)Available

10 Days

114Steel88~ 11413919.5414~ 129.073.8717.221.07Steel St. 52-3, zinc phosphated
1 Piece(s)Available

10 Days

138Steel1010~ 138171224.5417~ 1511.454.8521.626.45Steel St. 52-3, zinc phosphated
1 Piece(s)Available

10 Days

114Zinc Alloy88~ 11413919.5414~ 129.073.8717.221.07Stainless steel 1.4301
1 Piece(s)Available

10 Days

138Zinc Alloy1010~ 138171224.5417~ 1511.454.8521.626.45Stainless steel 1.4301
1 Piece(s)Available

10 Days

157Zinc Alloy1212~ 157201431.8121~ 1816.296.292834.29Stainless steel 1.4301

Additional Products in this Category

Tech Support