(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lever Pin - Accessory.

Lever Pin - Accessory.
  • Volume Discount

[Features]
· Used together with the eccentric lever EH23390 and other parts.

PDF

 

Example

Part Number
23400.0082
23400.0085
23400.0102
23400.0105
23400.0122
23400.0125
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

814814.718
1 Piece(s)Available

10 Days

821814.727
1 Piece(s)Available

10 Days

1018101724
1 Piece(s)Available

10 Days

1029101735
1 Piece(s)Available

10 Days

1221121927
1 Piece(s)Available

10 Days

1231121937

Loading...

  1. 1
 

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Others Fulcrum Pins Stainless steel 1.4021, heat-treated Safety ring Stainless steel 1.4310
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support