(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, internally threaded, stainless steel.

Clamping Lever - Adjustable, internally threaded, stainless steel.
  • Volume Discount

[Features]
· Clamping lever enabling adjusting the lever position.
· Internal parts are made of stainless steel.
· Has a variety of uses including for medical devices and in the chemical industry.
· When the lever is pulled up the serrations disengage, letting you freely change the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.

PDF

 

Example

Part Number
24390.0032
24390.0034
24390.0036
24390.0038
24390.0111
24390.0114
24390.0121
24390.0124
24390.0321
24390.0324
24390.0411
24390.0414
24390.0421
24390.0424
24390.0511
24390.0514
24390.0521
24390.0524
24390.0611
24390.0614
24390.0621
24390.0624
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

303? 713M3103024.543.530.5orange
1 Piece(s)Available

10 Days

303? 713M3103024.543.530.5black
1 Piece(s)Available

10 Days

304? 913M4103024.543.530.5orange
1 Piece(s)Available

10 Days

304? 913M4103024.543.530.5black
1 Piece(s)Available

10 Days

455? 814M5104524.54335orange
1 Piece(s)Available

10 Days

455? 814M5104524.54335black
1 Piece(s)Available

10 Days

456? 814M6104524.54335orange
1 Piece(s)Available

10 Days

456? 814M6104524.54335black
1 Piece(s)Available

10 Days

628? 1018M813.562316.5345orange
1 Piece(s)Available

10 Days

628? 1018M813.562316.5345black
1 Piece(s)Available

10 Days

748? 1422M816743683.552orange
1 Piece(s)Available

10 Days

748? 1422M816743683.552black
1 Piece(s)Available

10 Days

7410? 1422M1016743683.552orange
1 Piece(s)Available

10 Days

7410? 1422M1016743683.552black
1 Piece(s)Available

10 Days

8910? 1725M1019894311463orange
1 Piece(s)Available

10 Days

8910? 1725M1019894311463black
1 Piece(s)Available

10 Days

8912? 1725M1219894311463orange
1 Piece(s)Available

10 Days

8912? 1725M1219894311463black
1 Piece(s)Available

10 Days

10812? 2230M122310850.512576orange
1 Piece(s)Available

10 Days

10812? 2230M122310850.512576black
1 Piece(s)Available

10 Days

10816? 2230M162310850.512576orange
1 Piece(s)Available

10 Days

10816? 2230M162310850.512576black

Loading...

  1. 1
 

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Mounting Section Type Female Thread Main Body Material Zinc Alloy
Mounting Section, Material Stainless Steel Inner Parts Material Stainless steel 1.4305 Threaded part Stainless steel 1.4305
Version with female thread Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support