(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Clamp Lever - Adjustable, internally threaded, with thrust bearing. (Part Numbers)

Clamp Lever - Adjustable, internally threaded, with thrust bearing.
  • Volume Discount

[Features]
· Clamping lever enabling adjusting the lever position.
· Internal parts are made of stainless steel.
· Has a variety of uses including for medical devices and in the chemical industry.
· When the lever is pulled up the serrations disengage, letting you freely change the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.

Part Number

Configured Part Number is shown.

24420.1310

 

Example

 

Example 2

Part Number
24420.1310
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material t1
(mm)
t2
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Threaded part Lever colour
1 Piece(s)Available

10 Days

108Stainless Steel-1226.5Stainless steel26.56.630M123510856.5825Stainless steelorange

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Female Thread
Main Body Material Zinc Alloy Version with axial bearing and female thread Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24420.1310 in the Clamp Lever - Adjustable, internally threaded, with thrust bearing. series.

Products like this...

Part Number
24420.0012
24420.0110
24420.0112
24420.0210
24420.0212
24420.1312
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material t1
(mm)
t2
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Threaded part Lever colour
1 Piece(s)Available

10 Days

62SteelTriiron Film612.5Steel, nitrided, blackened12.5518M6246234.5503Steel, nitrided, blackenedblack
1 Piece(s)Available

10 Days

74SteelTriiron Film814Steel, nitrided, blackened144.222M8257439.5563.5Steel, nitrided, blackenedorange
1 Piece(s)Available

10 Days

74SteelTriiron Film814Steel, nitrided, blackened144.222M8257439.5563.5Steel, nitrided, blackenedblack
1 Piece(s)Available

10 Days

89SteelTriiron Film1018Steel, nitrided, blackened185.425M10308946.5664Steel, nitrided, blackenedorange
1 Piece(s)Available

10 Days

89SteelTriiron Film1018Steel, nitrided, blackened185.425M10308946.5664Steel, nitrided, blackenedblack
1 Piece(s)Available

10 Days

108Stainless Steel-1226.5Stainless steel26.56.630M123510856.5825Stainless steelblack

Additional Products in this Category

Tech Support