(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Clamping lever enabling adjusting the lever position.
· Internal parts are made of stainless steel.
· Has a variety of uses including for medical devices and in the chemical industry.
· When the lever is pulled up the serrations disengage, letting you freely change the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.
Part Number
Configured Part Number is shown.
Part Number |
---|
24420.0010 |
24420.0012 |
24420.0110 |
24420.0112 |
24420.0210 |
24420.0212 |
24420.0310 |
24420.0312 |
24420.1010 |
24420.1012 |
24420.1110 |
24420.1112 |
24420.1210 |
24420.1212 |
24420.1310 |
24420.1312 |
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Single lever | Mounting Section Type | Female Thread |
Main Body Material | Zinc Alloy | Version | with axial bearing and female thread | Conflict Minerals free | yes |
REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy