(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - With female thread. (Part Numbers)

Clamping Lever - With female thread.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.

Part Number

Configured Part Number is shown.

24400.0036

 

Example

Part Number
24400.0036
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3049? 913M4103024.543.530.5orange

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Female Thread
Main Body Material Zinc Alloy Mounting Section, Material Steel Mounting Section, Surface Treatment Triiron Film
Inner Parts Material Steel, blackened, quality 5.8 Threaded part Steel, blackened, quality 5 Version with female thread
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24400.0036 in the Clamping Lever - With female thread. series.

Products like this...

Part Number
24400.0032
24400.0034
24400.0038
24400.0111
24400.0113
24400.0114
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

303-? 713M3103024.543.530.5orange
1 Piece(s)Available

10 Days

303-? 713M3103024.543.530.5black
1 Piece(s)Available

10 Days

3049? 913M4103024.543.530.5black
1 Piece(s)Available

10 Days

4558? 814M5104524.54335orange
1 Piece(s)Available

10 Days

4558? 814M5104524.54335silver
1 Piece(s)Available

10 Days

4558? 814M5104524.54335black

Additional Products in this Category

Tech Support