(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling freely changing of the lever position.
· If the lever is released, it returns to meshed status.
· Threaded part can be replaced
· Internal parts are made of stainless steel.
[Applications]
· Clamping lever for adjusting lever position.
· Has a variety of uses including for medical devices and in the chemical industry.
Part Number
Configured Part Number is shown.
24390.0364
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Single lever | Mounting Section Type | Male thread |
Main Body Material | Zinc Alloy | Mounting Section, Material | Stainless Steel | Inner Parts Material | Stainless steel 1.4305 |
Screw | Stainless steel 1.4305 | Version | with screw | Conflict Minerals free | yes |
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24390.0364 in the Clamping Lever - Adjustable, male thread, stainless steel internals. series.
Part Number |
---|
24390.0016 |
24390.0018 |
24390.0020 |
24390.0371 |
24390.0374 |
24390.0381 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy