(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, male thread, stainless steel internals. (Part Numbers)

Clamping Lever - Adjustable, male thread, stainless steel internals.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling freely changing of the lever position.
· If the lever is released, it returns to meshed status.
· Threaded part can be replaced
· Internal parts are made of stainless steel.
[Applications]
· Clamping lever for adjusting lever position.
· Has a variety of uses including for medical devices and in the chemical industry.

Part Number

Configured Part Number is shown.

24390.0151

 

Example

Part Number
24390.0151
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

4562014M6104524.54335orange

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Male thread
Main Body Material Zinc Alloy Mounting Section, Material Stainless Steel Inner Parts Material Stainless steel 1.4305
Screw Stainless steel 1.4305 Version with screw Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24390.0151 in the Clamping Lever - Adjustable, male thread, stainless steel internals. series.

Products like this...

Part Number
24390.0016
24390.0018
24390.0020
24390.0154
24390.0161
24390.0164
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3041613M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5black
1 Piece(s)Available

10 Days

4562014M6104524.54335black
1 Piece(s)Available

10 Days

4562514M6104524.54335orange
1 Piece(s)Available

10 Days

4562514M6104524.54335black

Additional Products in this Category

Tech Support