(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.
Part Number
Configured Part Number is shown.
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Mounting Section Type | Male thread | Main Body Material | Zinc Alloy |
Main Body, Surface Treatment | Others | Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Triiron Film |
Inner Parts Material | Steel, nitrided, blackened | Screw | Steel, nitrided, blackened | Version | with axial bearing and screw |
Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy