(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, with threaded screw included. (Part Numbers)

Clamping Lever - Adjustable, with threaded screw included.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.

Part Number

Configured Part Number is shown.

24400.0022

 

Example

Part Number
24400.0022
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3042513M4103024.543.530.5orange

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever
Mounting Section Type Male thread Main Body Material Zinc Alloy Main Body, Surface Treatment Others
Mounting Section, Material Steel Mounting Section, Surface Treatment Triiron Film Inner Parts Material Steel, blackened, quality 5.8
Screw Steel, blackened, quality 5.8 Version with screw Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24400.0022 in the Clamping Lever - Adjustable, with threaded screw included. series.

Products like this...

Part Number
24400.0016
24400.0018
24400.0020
24400.0024
24400.0026
24400.0028
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3041613M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042513M4103024.543.530.5black
1 Piece(s)Available

10 Days

3043213M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3043213M4103024.543.530.5black

Additional Products in this Category

Tech Support