(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, with threaded screw included. (Part Numbers)

Clamping Lever - Adjustable, with threaded screw included.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.

Part Number

Configured Part Number is shown.

24400.0394

 

Example

Part Number
24400.0394
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

6286318M813.562316.5345black

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever
Mounting Section Type Male thread Main Body Material Zinc Alloy Main Body, Surface Treatment Others
Mounting Section, Material Steel Mounting Section, Surface Treatment Triiron Film Inner Parts Material Steel, blackened, quality 5.8
Screw Steel, blackened, quality 5.8 Version with screw Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24400.0394 in the Clamping Lever - Adjustable, with threaded screw included. series.

Products like this...

Part Number
24400.0016
24400.0018
24400.0020
24400.0441
24400.0443
24400.0444
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3041613M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5black
1 Piece(s)Available

10 Days

74102022M1016743683.552orange
1 Piece(s)Available

10 Days

74102022M1016743683.552silver
1 Piece(s)Available

10 Days

74102022M1016743683.552black

Additional Products in this Category

Tech Support