(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
Part Number
Configured Part Number is shown.
24400.0486
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | Set Screw Type | Knobbed Lever Shape | Single lever |
Mounting Section Type | Male thread | Main Body Material | Zinc Alloy | Main Body, Surface Treatment | Others |
Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Triiron Film | Inner Parts Material | Steel, blackened, quality 5.8 |
Screw | Steel, blackened, quality 5.8 | Version | with screw | Conflict Minerals free | yes |
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24400.0486 in the Clamping Lever - Adjustable, with threaded screw included. series.
Part Number |
---|
24400.0016 |
24400.0018 |
24400.0020 |
24400.0488 |
24400.0489 |
24400.0491 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy