(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Ring - For lever, size 4.

Locating Ring - For lever, size 4.
  • Volume Discount

[Features]
· After setting the swing clamp, the positioning ring is set to the main body and secured using a set screw.
· With this ring, the clamp position of the swing clamp can be retained in a prescribed position.
· The positioning ring direction can be mounted 360 degrees in any direction.
· After mounting, the rotation angle of the swing clamp will be set 110 degrees to the right or to the left.
· The clamp arm is pulled in to mount the positioning ring to the swing clamp.

PDF

 

Example

Part Number
23310.0350
23310.0351
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Type, Clamp Shape L-Shaped Clamp Lever Shape Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
l2
(mm)
System b
(mm)
h1
(mm)
h2
(mm)
e For down-thrust clamp
1 Piece(s)Available

10 Days

Related ComponentsClamp MechanismOthersSet Screw TypeFemale ThreadSteelOthers543.552817.5V703571622760.005223310.0050-.0058
1 Piece(s)

10 Days

--------93106239-78154022760.010423310.007

Loading...

  1. 1
 

Basic Information

Inner Parts Material Steel, blackened Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support