(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Levers - DIN99. (Part Numbers)

Ball Levers - DIN99.
  • Volume Discount

[Features]
· Operating part.
For complete product overview and details on Ball Lever DIN99 see the sections below:

Part Number

Configured Part Number is shown.

24470.0206

 

Example

Part Number
24470.0206
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Type Rotating Radius R
(mm)
Main Body Material Main Body, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
a
(mm)
l2
(mm)
b
(mm)
h
(mm)
form
1 Piece(s)Available

10 Days

L-ShapedRound hole60-Others863Stainless steel 1.4305, dull blasted108165~ 60~ 12~ 30.5-

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Knobbed Lever Shape Single lever

Please check the type/dimensions/specifications of the part 24470.0206 in the Ball Levers - DIN99. series.

Products like this...

Part Number
24470.0110
24470.0112
24470.0116
24470.0208
24470.0210
24470.0305
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Type Rotating Radius R
(mm)
Main Body Material Main Body, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
a
(mm)
l2
(mm)
b
(mm)
h
(mm)
form
1 Piece(s)Available

10 Days

L-ShapedRound hole95SteelTriiron Film12100Steel, blackened1612257.5~ 95~ 18.5~ 47L
1 Piece(s)Available

10 Days

L-ShapedRound hole119SteelTriiron Film16125Steel, blackened20163210~ 119~ 24~ 59.5L
1 Piece(s)Available

10 Days

L-ShapedRound hole152SteelTriiron Film20160Steel, blackened25204012.5~ 152~ 30~ 75.7L
1 Piece(s)Available

10 Days

L-ShapedRound hole76-Others1080Stainless steel 1.4305, dull blasted1310206~ 76~ 14.5~ 38-
1 Piece(s)Available

10 Days

L-ShapedRound hole95-Others12100Stainless steel 1.4305, dull blasted1612257.5~ 95~ 18.5~ 47-
1 Piece(s)Available

10 Days

OthersFemale Thread48SteelTriiron Film650Steel, blackened8M6124~ 48~ 9.5~ 24N

Additional Products in this Category

Tech Support