(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Levers - DIN99.

Ball Levers - DIN99.
  • Volume Discount

[Features]
· Operating part.
For complete product overview and details on Ball Lever DIN99 see the sections below:

 

Example

Part Number
24470.0105
24470.0106
24470.0108
24470.0110
24470.0112
24470.0116
24470.0120
24470.0206
24470.0208
24470.0210
24470.0305
24470.0306
24470.0308
24470.0310
24470.0312
24470.0316
24470.0320
24470.0405
24470.0406
24470.0408
24470.0410
24470.0412
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Type Rotating Radius R
(mm)
Main Body Material Main Body, Surface Treatment Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
a
(mm)
l2
(mm)
b
(mm)
h
(mm)
form
1 Piece(s)Available

10 Days

L-ShapedRound hole48SteelTriiron Film650Steel, blackened86124~ 48~ 9.5~ 24L
1 Piece(s)Available

10 Days

L-ShapedRound hole60SteelTriiron Film863Steel, blackened108165~ 60~ 12~ 30.5L
1 Piece(s)Available

10 Days

L-ShapedRound hole76SteelTriiron Film1080Steel, blackened1310206~ 76~ 14.5~ 38L
1 Piece(s)Available

10 Days

L-ShapedRound hole95SteelTriiron Film12100Steel, blackened1612257.5~ 95~ 18.5~ 47L
1 Piece(s)Available

10 Days

L-ShapedRound hole119SteelTriiron Film16125Steel, blackened20163210~ 119~ 24~ 59.5L
1 Piece(s)Available

10 Days

L-ShapedRound hole152SteelTriiron Film20160Steel, blackened25204012.5~ 152~ 30~ 75.7L
1 Piece(s)Available

10 Days

L-ShapedRound hole190SteelTriiron Film24200Steel, blackened32245018~ 190~ 40~ 97L
1 Piece(s)Available

10 Days

L-ShapedRound hole60-Others863Stainless steel 1.4305, dull blasted108165~ 60~ 12~ 30.5-
1 Piece(s)Available

10 Days

L-ShapedRound hole76-Others1080Stainless steel 1.4305, dull blasted1310206~ 76~ 14.5~ 38-
1 Piece(s)Available

10 Days

L-ShapedRound hole95-Others12100Stainless steel 1.4305, dull blasted1612257.5~ 95~ 18.5~ 47-
1 Piece(s)Available

10 Days

OthersFemale Thread48SteelTriiron Film650Steel, blackened8M6124~ 48~ 9.5~ 24N
1 Piece(s)Available

10 Days

OthersFemale Thread60SteelTriiron Film863Steel, blackened10M8165~ 60~ 12.5~ 30.5N
1 Piece(s)Available

10 Days

OthersFemale Thread76SteelTriiron Film1080Steel, blackened13M10206~ 76~ 15~ 38N
1 Piece(s)Available

10 Days

OthersFemale Thread95SteelTriiron Film12100Steel, blackened16M12257.5~ 95~ 19~ 47N
1 Piece(s)Available

10 Days

OthersFemale Thread119SteelTriiron Film16125Steel, blackened20M163210~ 119~ 25~ 59.5N
1 Piece(s)Available

10 Days

OthersFemale Thread152SteelTriiron Film20160Steel, blackened25M204012.5~ 152~ 31~ 75.7N
1 Piece(s)Available

10 Days

OthersFemale Thread190SteelTriiron Film24200Steel, blackened32M245018~ 190~ 41~ 97N
1 Piece(s)Available

10 Days

OthersFemale Thread48-Others650Stainless steel 1.4305, dull blasted8M6124~ 48~ 9.5~ 24-
1 Piece(s)Available

10 Days

OthersFemale Thread60-Others863Stainless steel 1.4305, dull blasted10M8165~ 60~ 12.5~ 30.5-
1 Piece(s)Available

10 Days

OthersFemale Thread76-Others1080Stainless steel 1.4305, dull blasted13M10206~ 76~ 15~ 38-
1 Piece(s)Available

10 Days

OthersFemale Thread95-Others12100Stainless steel 1.4305, dull blasted16M12257.5~ 95~ 19~ 47-
1 Piece(s)Available

10 Days

OthersFemale Thread119-Others16125Stainless steel 1.4305, dull blasted20M163210~ 119~ 25~ 59.5-

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Knobbed Lever Shape Single lever

Additional Products in this Category

Tech Support