(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Closing Ties - Without clamping lever, base included.

Closing Ties - Without clamping lever, base included.
  • Volume Discount

[Features]
· When the ball type set screw is tightened the work piece is pushed to the side and at the same time held down.
· A large force in the sideways direction is applied through use of appropriate leverage.

 

Example

Part Number
23210.0551
23210.0552
23210.0561
23210.0562
23210.0571
23210.0572
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
T Groove Dimension
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
s
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)
1 Piece(s)Available

12 Days

872.5310M88.4M82872.5383212.14415~ 40~ 28373
1 Piece(s)Available

10 Days

872.5310M88.4M82872.5383212.14415~ 40~ 28373
1 Piece(s)Available

10 Days

12100914M1213M12401005548165315~ 45~ 274159
1 Piece(s)Available

10 Days

12100914M1213M12401005548165315~ 45~ 274159
1 Piece(s)Available

10 Days

161262018M1617M1641126636818.87220~ 60~ 38721.520
1 Piece(s)Available

12 Days

161262018M1617M1641126636818.87220~ 60~ 38721.520

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Shape Others
Mounting Section Type Round hole Main Body Material Steel Main Body, Surface Treatment Triiron Film
Inner Parts Material Steel, case-hardened, blackened, ground Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support