(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Closing Ties - Without clamping lever.

Closing Ties - Without clamping lever.
  • Volume Discount

[Features]
· When the ball type set screw is tightened the work piece is pushed to the side and at the same time held down.
· A large force in the sideways direction is applied through use of appropriate leverage.

PDF

 

Example

Part Number
23210.0501
23210.0502
23210.0521
23210.0522
23210.0541
23210.0542
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
T Groove Dimension
(mm)
d1
(mm)
d2
(mm)
l2
(mm)
System b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
s
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)
1 Piece(s)Available

12 Days

852310M88.428V403224208373
1 Piece(s)Available

10 Days

852310M88.428V403224208373
1 Piece(s)Available

10 Days

1272914M1212.540V70483730114159
1 Piece(s)Available

10 Days

1272914M1212.540V70483730114159
1 Piece(s)Available

12 Days

16862018M1616.541L1668473513721.520
1 Piece(s)Available

10 Days

16862018M1616.541L1668473513721.520

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Shape Others
Mounting Section Type Round hole Main Body Material Steel Main Body, Surface Treatment Triiron Film
Inner Parts Material Steel, case-hardened, blackened, ground Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support