(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Clamping feasible through quick tightening using a bolt and eccentric lever.
· Swiveling of the clamp arm enables simple and quick exchange of work pieces.
· Compact, so clamping is feasible in a narrow space.
· Clamping at a high position is simple using the height adjustment cylinder.
Part Number
Configured Part Number is shown.
Part Number |
---|
23310.0060 |
23310.0061 |
23310.0063 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | L-Shaped Clamp Lever Shape | Set Screw Type |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body Material | Steel | Main Body, Surface Treatment | Triiron Film |
Inner Parts Material | Case-hardened steel, case-hardened, blackened and ground | d1(mm) | 60 | h1(mm) | 135 |
Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy