(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Clamp- Size 25.

Swivel Clamp- Size 25.
  • Volume Discount

[Features]
· The clamp can be tightened quickly using the bolt or clamp lever or eccentric lever
· Swiveling the clamp arm enables simple exchange of work pieces.
· Compact, so clamping is feasible in a narrow space.
· Supports necessary clamp heights using a height adjustment cylinder etc.

 

Example

Part Number
23310.0024
23310.0025
23310.0026
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Knobbed Lever Shape Rotating Radius R
(mm)
System
1 Piece(s)Available

10 Days

T ShapedSingle lever74-
1 Piece(s)Available

10 Days

L-Shaped--V40
1 Piece(s)Available

10 Days

T ShapedSingle lever--

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism L-Shaped Clamp Lever Shape Set Screw Type
Mounting Section Type Female Thread Main Body Material Steel Main Body, Surface Treatment Triiron Film
Mounting Section, Dia. d(φ) 8 Inner Parts Material Case-hardened steel, case-hardened, blackened and ground Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support