(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - Double, welded. (Part Numbers)

Clamping Levers - Double, welded.
  • Volume Discount

[Features]
· Enables operation using both hands.

Part Number

Configured Part Number is shown.

24470.0812

 

Example

Part Number
24470.0812
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Main Body Material Mounting Section, Dia. d
(φ)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

94.5-16Stainless steel 1.4301, dull blastedM163218~ 94.52552

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Double Lever
Mounting Section Type Female Thread Main Body, Surface Treatment Others

Additional Products in this Category

Tech Support