(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - With weld type nut. (Part Numbers)

Clamping Levers - With weld type nut.
  • Volume Discount

[Features]
· Inexpensive version of DIN99.

Part Number

Configured Part Number is shown.

24470.0516

 

Example

Part Number
24470.0516
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Main Body Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

152Steel20160Steel, galvanizedM204020~ 15231~ 73

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever
Mounting Section Type Female Thread

Please check the type/dimensions/specifications of the part 24470.0516 in the Clamping Levers - With weld type nut. series.

Products like this...

Part Number
24470.0508
24470.0510
24470.0512
24470.0606
24470.0608
24470.0610
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Main Body Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

76Steel1080Steel, galvanizedM102012~ 7615~ 37
1 Piece(s)Available

10 Days

95Steel12100Steel, galvanizedM122514~ 9519~ 46
1 Piece(s)Available

10 Days

119Steel16125Steel, galvanizedM163218~ 11925~ 58.5
1 Piece(s)Available

10 Days

60-863Stainless steel 1.4301, dull blastedM81610~ 6012.5~ 30.5
1 Piece(s)Available

10 Days

76-1080Stainless steel 1.4301, dull blastedM102012~ 7615~ 37
1 Piece(s)Available

10 Days

95-12100Stainless steel 1.4301, dull blastedM122514~ 9519~ 46

Additional Products in this Category

Tech Support