(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This quick clamp tights work to the fixed surface while also supporting the work facing down.
· Low profile design and so is suitable for machining the entire surface of the work.
Part Number
Configured Part Number is shown.
Part Number |
---|
23210.0341 |
23210.0342 |
23210.0345 |
23210.0346 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Single lever | Mounting Section Type | Round hole |
Main Body Material | Steel | Main Body, Surface Treatment | Triiron Film | Inner Parts Material | Steel, case-hardened, blackened |
Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy