(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Locking Modules - For cam-type levers, with shaft housing. (Part Numbers)

Self-Locking Modules - For cam-type levers, with shaft housing.
  • Volume Discount

[Features]
· Clamp effect is the same at any angle; self-locking.

Part Number

Configured Part Number is shown.

23410.0220

 

Example

Part Number
23410.0220
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l
(mm)
b1
(mm)
b2
(mm)
r1
(mm)
r2
(mm)
r3
(mm)
r4
(mm)
1 Piece(s)Available

10 Days

10123010M8103215131516.6518.319.12

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Others Mounting Section Type Round hole Main Body Material Steel
Main Body, Surface Treatment Others Inner Parts Material Sintered steel, case-hardened Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 23410.0220 in the Self-Locking Modules - For cam-type levers, with shaft housing. series.

Products like this...

Part Number
23410.0210
23410.0230
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l
(mm)
b1
(mm)
b2
(mm)
r1
(mm)
r2
(mm)
r3
(mm)
r4
(mm)
1 Piece(s)Available

10 Days

89248M682813111213.3214.6415.3
1 Piece(s)Available

10 Days

12153512M101236171517.519.4221.3422.31

Additional Products in this Category

Tech Support