(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Precision with tapered stem.

Indexing Plungers - Precision with tapered stem.
  • Volume Discount

[Features]
· This precision index bolt can be used in combination with bushings for speedy positioning and fixing in place.
· Both parts are accurately finished, ensuring high repetition accuracy.
· For specifications with hold mechanisms, pull the knob and rotate it 90 degrees.

PDF

 

Example

Part Number
22130.0110
22130.0112
22130.0116
22130.0120
22130.0125
22130.0160
22130.0162
22130.0166
22130.0170
22130.0175
22130.0190
22130.0192
22130.0193
22130.0194
22130.0196
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Nominal diameter
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob101925M662.5311325-~ 19~ 29~ 910Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob122332M863351333-~ 22~ 35~ 912Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob162840M1063421341.5-~ 30~ 50~ 916Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M1063501341.5-~ 46~ 63~ 920Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M1063601351-~ 39~ 73~ 925Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob101925M662.531132532.5~ 19~ 29~ 910Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob122332M86335133340.5~ 22~ 35~ 912Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob162840M1063421341.549~ 30~ 50~ 916Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M1063501341.549~ 46~ 63~ 920Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M106360135158.5~ 39~ 73~ 925Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

-7.119--118.5------~ 910-----
1 Piece(s)Available

10 Days

-8.2823--1310------~ 912-----
1 Piece(s)Available

10 Days

-11.5228--1714------~ 916-----
1 Piece(s)Available

10 Days

-15.4933--1613-------20-----
1 Piece(s)Available

10 Days

-19.742--1916-------25-----

Loading...

  1. 1
 

Basic Information

Mounting Method Others Body Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support