(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For index holes.
· If the lever is rotated 180 degrees the pin retracts. The knob section can be used to maintain this state.
· The operating temperature range of the plastic cap is from -30 to +80°C.
Part Number
Configured Part Number is shown.
22120.0318
Part Number |
---|
22120.0318 |
Loading...
Type | Special Knob | Mounting Method | Screw-In | Operation Knob | Presence |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22120.0318 in the Indexing Plungers - Lever Type. series.
Part Number |
---|
22120.0308 |
22120.0310 |
22120.0312 |
22120.0319 |
22120.0320 |
22120.0322 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy